Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Analog to Digital Converter

ADC (Analog to Digital Converter) GPS

New Graphical Parametric Selection Tool

We want your feedback. Try it and let us know.

ADS1013 : 12-Bit ADC with Integrated Oscillator, and Reference

ADS1014 : 12-Bit ADC with Integrated PGA, Comparator, Oscillator, and Reference

ADS1015 : 12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference

  • Determination of Minimum Acquisition Times for SAR ADCs (sbaa173.HTM, 8 KB)
    11 Nov 2009 Abstract
  • Q4 2009 Issue Analog Applications Journal (slyt354.PDF, 1.42 MB)
    04 Oct 2009 Download
 

You've Selected: Analog to Digital Converter


Select Device Parameters

138 Results - View Results at the bottom of the page
spacer
Resolution (Bits) Sample Rate (max) # Input Channels INL (max) (+/-LSB) SFDR (dB) Power Consumption (typ) (mW)
>=
<=
Tip: Ctrl+click to select multiple values within a box. Show me


138 Results - Show All Results 1 - 10 of 138 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >  

Part Number  Status  Resolution (Bits)  Sample Rate (max)  # Input Channels  Architecture  Input Configuration Range  INL (max) (+/-LSB)  DNL (max) (+/-LSB)  No Missing Codes (Bits)  SNR (dB)  SFDR (dB)  SINAD (dB)  ENOB (Bits)  Power Consumption (typ) (mW)  Simultaneous Sampling ADCs  Reference Mode  Differential Inputs  Internal Reference Buffer  Serial Interface  Serial I2C Interface  Serial SPI Interface  Parallel Interface  LVDS  No. of Supplies  Analog Voltage AV/DD (min) (V)  Analog Voltage AV/DD (max) (V)  Logic Voltage DV/DD (min) (V)  Logic Voltage DV/DD (max) (V)  Code Composer Data Converter Plug-In Available  Comments  Pin/Package  Approx. Price (US$)  
Description  
  Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
TLV2556-EP ACTIVE  12  200kSPS  11  SAR  Vref    1  12          2.43    Ext                1  2.7  5.5  2.7  5.5      20TSSOP8.90 | 100u  Enhanced Product 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference  
TLV2556ACTIVE  12  200kSPS  11  SAR  Vref  1  1  12          2.43    Int and Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    20SOIC
20TSSOP
3.55 | 1ku  12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference  
TLV2553-Q1ACTIVE  12  200kSPS  11  SAR  Vref  1  1  12          2.43    Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    20SOIC4.00 | 1ku  Automotive Catalog 12-Bit 200-KSPS 11-Channel Low-Power Serial ADC  
TLV2553ACTIVE  12  200kSPS  11  SAR  Vref  1  1  12          2.43    Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    20SOIC
20TSSOP
3.40 | 1ku  12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn  
TLV2548-EPNEW/
ACTIVE  
12  200kSPS  8  SAR  +2V  
+4V  
 1.2  12    84  71    3.3    Int and Ext          Yes      1  3.0  5.5  3.0  5.5  Yes    20TSSOP9.70 | 1ku  Enhanced Product 2-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch  
TLV2548ACTIVE  12  200kSPS  8  SAR  +2V, +4V  1  1  12    84  70    3.3    Int and Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    20SOIC
20TSSOP
4.85 | 1ku  12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch.  
TLV2545ACTIVE  12  200kSPS  1  SAR  +5.5V(Vref=VDD)  1  1  12    84  72    2.8    Ext  Yes        Yes      1  2.7  5.5  2.7  5.5  Yes    8MSOP
8SOIC
3.85 | 1ku  12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential  
TLV2544ACTIVE  12  200kSPS  4  SAR  +2V, +4V  1  1  12    84  70    3.3    Int and Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    16SOIC
16TSSOP
4.20 | 1ku  12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/4 Ch.  
TLV2543ACTIVE  12  66kSPS  11  SAR  Vref  1  1  12          3.3    Ext          Yes      1  3.3  3.6  3.3  3.6      20PDIP
20SOIC
20SSOP
5.55 | 1ku  12-Bit 66 kSPS ADC Ser. Out, Pgrmable Pwrdn, MSB/LSB First, Built-In Self-Test Mode, 11 Ch.  
TLV2542ACTIVE  12  200kSPS  2  SAR  Vref  1  1  12    84  72    2.8    Ext          Yes      1  2.7  5.5  2.7  5.5  Yes    8MSOP
8SOIC
4.80 | 1ku  12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep  
spacer
138 Results - Show All Results 1 - 10 of 138 Results |  Next >Page  1 | 2 | 3 | 4 | 5 |  Next 5 >